Grove Gear W8300510.27 - H830-60-H1-27
Part #:W8300510.27
Catalog #:H830-60-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | F: | 4 |
| U: | 0.875 in | J: | 7 in |
| Center Distance (in): | 3 in | C: | 8.88 in |
| L: | 6.57 in | AE1: | 0.6 |
| D: | 3.25 | M: | 2.38 |
| B: | 8.12 | T: | 1.6875 |
| AE2: | 0.36 | G: | 2 |
| V: | 2.756 in | AG: | 7.5 |
| AD: | 6.53 |
Technical Specifications
| Output Diameter (in): | 1.6875 in | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 1.637 | Output Shaft: | Hollow Bore |
| Series Code: | GR | Input Style: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 29 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Model Code: | H830 | Assembly: | H-H1 |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

