Grove Gear W8300511.27 - H830-80-H1-27
Part #:W8300511.27
Catalog #:H830-80-H1-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | Center Distance (in): | 3 in |
| J: | 7 in | D: | 3.25 |
| B: | 8.12 | T: | 1.6875 |
| AG: | 7.5 | C: | 8.88 in |
| L: | 6.57 in | V: | 2.756 in |
| I: | 4.84 in | G: | 2 |
| AD: | 6.53 | AE2: | 0.36 |
| F: | 4 | U: | 0.875 in |
| M: | 2.38 |
Technical Specifications
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Bore Code: | 27 |
| Series Code: | GR | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Output Diameter (in): | 1.6875 in | Input Style: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | H830 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Output RPM: | 21 | Input Diameter (in): | 0.875 in |
| Ratio: | 80:1 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

