Grove Gear W8300511.28 - H830-80-H1-28
Part #:W8300511.28
Catalog #:H830-80-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | C: | 8.88 in |
| Center Distance (in): | 3 in | AD: | 6.53 |
| AG: | 7.5 | J: | 7 in |
| G: | 2 | U: | 0.875 in |
| V: | 2.756 in | AE1: | 0.6 |
| T: | 1.75 | I: | 4.84 in |
| M: | 2.38 | B: | 8.12 |
| AE2: | 0.36 | F: | 4 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input HP @ 1750 RPM: | 0.895 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | H830 |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio Range: | 80:1 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Bore Code: | 28 | Ratio: | 80:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

