Grove Gear W8300512.24 - H830-100-H1-24
Part #:W8300512.24
Catalog #:H830-100-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | J: | 7 in |
| M: | 2.38 | D: | 3.25 |
| G: | 2 | AE2: | 0.36 |
| T: | 1.5 | V: | 2.756 in |
| C: | 8.88 in | AE1: | 0.6 |
| F: | 4 | Center Distance (in): | 3 in |
| AG: | 7.5 | U: | 0.875 in |
| AD: | 6.53 | I: | 4.84 in |
| L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 |
| Assembly: | H-H1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Solid Shaft | Series Code: | GR |
| Model Code: | H830 | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

