Grove Gear W8300512.26 - H830-100-H1-26
Part #:W8300512.26
Catalog #:H830-100-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | Center Distance (in): | 3 in |
| AG: | 7.5 | B: | 8.12 |
| U: | 0.875 in | F: | 4 |
| V: | 2.756 in | D: | 3.25 |
| AE1: | 0.6 | I: | 4.84 in |
| M: | 2.38 | C: | 8.88 in |
| G: | 2 | AE2: | 0.36 |
| AD: | 6.53 | L: | 6.57 in |
| T: | 1.625 |
Technical Specifications
| Ratio Range: | 100:1 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Series Code: | GR |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Assembly: | H-H1 | Input RPM: | 1,750 |
| Bore Code: | 26 | Model Code: | H830 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.603 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Mounting Style: | Shaft Mount | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

