Grove Gear W8300512.28 - H830-100-H1-28
Part #:W8300512.28
Catalog #:H830-100-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | L: | 6.57 in |
| AE1: | 0.6 | J: | 7 in |
| AG: | 7.5 | G: | 2 |
| AD: | 6.53 | I: | 4.84 in |
| T: | 1.75 | M: | 2.38 |
| C: | 8.88 in | B: | 8.12 |
| Center Distance (in): | 3 in | V: | 2.756 in |
| U: | 0.875 in | AE2: | 0.36 |
| D: | 3.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H830 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 X 3.00 |
| Assembly: | H-H1 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.63 in | Bore Code: | 28 |
| Output RPM: | 17 | Ratio Range: | 100:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | GR | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

