Grove Gear W8300561.24 - HMQ830-05-H1-56-24
Part #:W8300561.24
Catalog #:HMQ830-05-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | RQ: | 5.32 in |
| F: | 4 | BF: | 0.41 |
| C: | 8.88 in | AE1: | 0.6 |
| V: | 2.756 in | G: | 2 |
| BE: | 0.38 in | AE2: | 0.36 |
| AG: | 7.5 | AD: | 6.53 |
| J: | 7 in | BD: | 6.5 |
| LQ: | 5.95 in | AJ: | 5.88 |
| D: | 3.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | T: | 1.5 |
| B: | 8.12 |
Technical Specifications
| Center Distance (in): | 3.00 | Thrust Rating - output shaft: | 1729 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Model Code: | HMQ830 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | GR | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.093 |
| Assembly: | HMQ-H1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

