How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | AE1: | 0.6 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 2 | BE: | 0.38 in |
| B: | 8.12 | T: | 1.188 |
| J: | 7 in | LQ: | 5.95 in |
| Center Distance (in): | 3 in | V: | 2.756 in |
| AD: | 6.53 | AE2: | 0.36 |
| I: | 4.84 in | AJ: | 5.88 |
| AG: | 7.5 | C: | 8.88 in |
| BD: | 6.5 | D: | 3.25 |
| F: | 4 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.879 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | HMQ830 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Center Distance (in): | 3.00 | Thrust Rating - output shaft: | 1944 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | GR | Output Diameter (in): | 1.188 in |
| Ratio Range: | 7.5:1 | Assembly: | HMQ-H1 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

