Grove Gear W8300562.23 - HMQ830-7.5-H1-56-23
Part #:W8300562.23
Catalog #:HMQ830-7.5-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AE2: | 0.36 |
| C: | 8.88 in | LQ: | 5.95 in |
| AE1: | 0.6 | B: | 8.12 |
| G: | 2 | BE: | 0.38 in |
| BD: | 6.5 | AD: | 6.53 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| AJ: | 5.88 | V: | 2.756 in |
| D: | 3.25 | BF: | 0.41 |
| F: | 4 | RQ: | 5.32 in |
| J: | 7 in | T: | 1.438 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 1944 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ830 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Series Code: | GR | Center Distance (in): | 3.00 |
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.879 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

