How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | Center Distance (in): | 3 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 6.5 | AK: | 4.5 |
| AE2: | 0.36 | D: | 3.25 |
| AD: | 6.53 | T: | 1.5 |
| F: | 4 | AG: | 7.5 |
| J: | 7 in | V: | 2.756 in |
| LQ: | 5.95 in | I: | 4.84 in |
| C: | 8.88 in | BE: | 0.38 in |
| B: | 8.12 | AE1: | 0.6 |
| RQ: | 5.32 in |
Technical Specifications
| Assembly: | HMQ-H1 | Ratio: | 7.5:1 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Bore Code: | 24 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.879 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1944 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Center Distance (in): | 3.00 | Output RPM: | 233 |
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

