Grove Gear W8300562.31 - HMQ830-7.5-H1-56-31
Part #:W8300562.31
Catalog #:HMQ830-7.5-H1-56-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AK: | 4.5 |
| AJ: | 5.88 | BD: | 6.5 |
| AD: | 6.53 | BE: | 0.38 in |
| J: | 7 in | BF: | 0.41 |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| T: | 1.938 | B: | 8.12 |
| F: | 4 | G: | 2 |
| C: | 8.88 in | D: | 3.25 |
| AE1: | 0.6 | AG: | 7.5 |
| LQ: | 5.95 in | I: | 4.84 in |
| AE2: | 0.36 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 31 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1944 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Series Code: | GR |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.879 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

