Grove Gear W8300563.20 - HMQ830-10-H1-56-20
Part #:W8300563.20
Catalog #:HMQ830-10-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | D: | 3.25 |
| LQ: | 5.95 in | J: | 7 in |
| AE1: | 0.6 | G: | 2 |
| BD: | 6.5 | AE2: | 0.36 |
| B: | 8.12 | I: | 4.84 in |
| T: | 1.25 | AK: | 4.5 |
| AD: | 6.53 | F: | 4 |
| Center Distance (in): | 3 in | V: | 2.756 in |
| C: | 8.88 in | RQ: | 5.32 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2147 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 6.151 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Assembly: | HMQ-H1 |
| Output RPM: | 175 | Output Diameter (in): | 1.25 in |
| Model Code: | HMQ830 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

