How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 5.88 |
| LQ: | 5.95 in | C: | 8.88 in |
| T: | 1.625 | I: | 4.84 in |
| BE: | 0.38 in | AE2: | 0.36 |
| D: | 3.25 | AG: | 7.5 |
| F: | 4 | B: | 8.12 |
| AD: | 6.53 | BF: | 0.41 |
| V: | 2.756 in | AK: | 4.5 |
| G: | 2 | BD: | 6.5 |
| J: | 7 in | RQ: | 5.32 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.00 |
| Motor Frame Size: | 56 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Thrust Rating - output shaft: | 2147 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ830 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 6.151 | Output RPM: | 175 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Ratio Range: | 10:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs |

