Grove Gear W8300563.28 - HMQ830-10-H1-56-28
Part #:W8300563.28
Catalog #:HMQ830-10-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | T: | 1.75 |
| B: | 8.12 | F: | 4 |
| AK: | 4.5 | AD: | 6.53 |
| J: | 7 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| G: | 2 | I: | 4.84 in |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | C: | 8.88 in |
| AE1: | 0.6 | D: | 3.25 |
| RQ: | 5.32 in | BD: | 6.5 |
| LQ: | 5.95 in |
Technical Specifications
| Assembly: | HMQ-H1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2147 |
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Model Code: | HMQ830 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.151 | Bore Code: | 28 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Center Distance (in): | 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 175 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

