How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | F: | 4 |
| AE1: | 0.6 | AJ: | 5.88 |
| V: | 2.756 in | AD: | 6.53 |
| AG: | 7.5 | LQ: | 5.95 in |
| D: | 3.25 | G: | 2 |
| AK: | 4.5 | AE2: | 0.36 |
| T: | 1.188 | BD: | 6.5 |
| I: | 4.84 in | BF: | 0.41 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| B: | 8.12 | J: | 7 in |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 116 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ830 | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Series Code: | GR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-H1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.843 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2549 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Center Distance (in): | 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

