Grove Gear W8300564.23 - HMQ830-15-H1-56-23
Part #:W8300564.23
Catalog #:HMQ830-15-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | AJ: | 5.88 |
| V: | 2.756 in | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.438 |
| AK: | 4.5 | B: | 8.12 |
| Center Distance (in): | 3 in | F: | 4 |
| AD: | 6.53 | AG: | 7.5 |
| J: | 7 in | BD: | 6.5 |
| LQ: | 5.95 in | C: | 8.88 in |
| G: | 2 | D: | 3.25 |
| AE1: | 0.6 | I: | 4.84 in |
| AE2: | 0.36 |
Technical Specifications
| Thrust Rating - output shaft: | 2549 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 4.843 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.00 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Ratio: | 15:1 | Model Code: | HMQ830 |
| Input Bore (C Face): | 0.625 | Output RPM: | 116 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

