Grove Gear W8300564.28 - HMQ830-15-H1-56-28
Part #:W8300564.28
Catalog #:HMQ830-15-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| AE1: | 0.6 | LQ: | 5.95 in |
| T: | 1.75 | AG: | 7.5 |
| J: | 7 in | D: | 3.25 |
| B: | 8.12 | AD: | 6.53 |
| BF: | 0.41 | BD: | 6.5 |
| BE: | 0.38 in | C: | 8.88 in |
| AE2: | 0.36 | I: | 4.84 in |
| AK: | 4.5 | F: | 4 |
| AJ: | 5.88 | V: | 2.756 in |
| G: | 2 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.75 in | Model Code: | HMQ830 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 116 |
| Series Code: | GR | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.843 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs |

