Grove Gear W8300565.20 - HMQ830-20-H1-56-20
Part #:W8300565.20
Catalog #:HMQ830-20-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.25 |
| AD: | 6.53 | B: | 8.12 |
| C: | 8.88 in | LQ: | 5.95 in |
| J: | 7 in | AG: | 7.5 |
| BD: | 6.5 | T: | 1.25 |
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.756 in | AK: | 4.5 |
| RQ: | 5.32 in | AE1: | 0.6 |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.36 | F: | 4 |
| G: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 20 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2574 | Series Code: | GR |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Motor Frame Size: | 56 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 87 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.947 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ830 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 2454 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

