Grove Gear W8300566.20 - HMQ830-25-H1-56-20
Part #:W8300566.20
Catalog #:HMQ830-25-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AD: | 6.53 |
| LQ: | 5.95 in | C: | 8.88 in |
| AE2: | 0.36 | AE1: | 0.6 |
| V: | 2.756 in | AG: | 7.5 |
| D: | 3.25 | B: | 8.12 |
| I: | 4.84 in | RQ: | 5.32 in |
| J: | 7 in | BF: | 0.41 |
| F: | 4 | Center Distance (in): | 3 in |
| AJ: | 5.88 | G: | 2 |
| AK: | 4.5 | T: | 1.25 |
| BD: | 6.5 |
Technical Specifications
| Bore Code: | 20 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Model Code: | HMQ830 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Output RPM: | 70 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.355 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 2527 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

