Grove Gear W8300567.28 - HMQ830-30-H1-56-28
Part #:W8300567.28
Catalog #:HMQ830-30-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | D: | 3.25 |
| AE1: | 0.6 | T: | 1.75 |
| AK: | 4.5 | J: | 7 in |
| C: | 8.88 in | RQ: | 5.32 in |
| F: | 4 | AJ: | 5.88 |
| G: | 2 | B: | 8.12 |
| AD: | 6.53 | LQ: | 5.95 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.756 in |
| BD: | 6.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.879 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output RPM: | 58 |
| Model Code: | HMQ830 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Motor Frame Size: | 56 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

