How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | I: | 4.84 in |
| B: | 8.12 | J: | 7 in |
| LQ: | 5.95 in | AG: | 7.5 |
| F: | 4 | D: | 3.25 |
| C: | 8.88 in | AE2: | 0.36 |
| V: | 2.756 in | AK: | 4.5 |
| T: | 1.688 | BF: | 0.41 |
| RQ: | 5.32 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AD: | 6.53 | G: | 2 |
| BD: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.251 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Model Code: | HMQ830 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Output RPM: | 43 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

