How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AE1: | 0.6 |
| Center Distance (in): | 3 in | LQ: | 5.95 in |
| RQ: | 5.32 in | AE2: | 0.36 |
| T: | 1.688 | AG: | 7.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.756 in | B: | 8.12 |
| I: | 4.84 in | C: | 8.88 in |
| AK: | 4.5 | F: | 4 |
| BF: | 0.41 | BD: | 6.5 |
| AD: | 6.53 | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HMQ830 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Output RPM: | 21 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 56 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

