Grove Gear W8300572.27 - HMQ830-100-H1-56-27
Part #:W8300572.27
Catalog #:HMQ830-100-H1-56-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | BE: | 0.38 in |
| LQ: | 5.95 in | BF: | 0.41 |
| J: | 7 in | F: | 4 |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.688 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| D: | 3.25 | AE2: | 0.36 |
| B: | 8.12 | G: | 2 |
| I: | 4.84 in | AD: | 6.53 |
| V: | 2.756 in | RQ: | 5.32 in |
| AG: | 7.5 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | HMQ830 |
| No. of Gear Reductions: | Single | Output RPM: | 17 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Series Code: | GR | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

