How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | B: | 8.12 |
| AK: | 4.5 | AE2: | 0.36 |
| T: | 1.438 | BE: | 0.38 in |
| D: | 3.25 | I: | 4.84 in |
| BD: | 6.5 | F: | 4 |
| AD: | 6.53 | BF: | 0.41 |
| AE1: | 0.6 | J: | 7 in |
| AG: | 7.5 | V: | 2.756 in |
| C: | 8.88 in | RQ: | 5.32 in |
| Center Distance (in): | 3 in | LQ: | 5.95 in |
| G: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.093 | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 1729 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 350 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

