Grove Gear W8300573.24 - HMQ830-05-H1-140-24
Part #:W8300573.24
Catalog #:HMQ830-05-H1-140-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| V: | 2.756 in | RQ: | 5.32 in |
| BD: | 6.5 | C: | 8.88 in |
| F: | 4 | BF: | 0.41 |
| AE2: | 0.36 | J: | 7 in |
| T: | 1.5 | D: | 3.25 |
| AK: | 4.5 | AG: | 7.5 |
| I: | 4.84 in | AD: | 6.53 |
| LQ: | 5.95 in | B: | 8.12 |
| AE1: | 0.6 |
Technical Specifications
| Bore Code: | 24 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 9.093 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.5 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Motor Frame Size: | 140 | Model Code: | HMQ830 |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Series Code: | GR | Thrust Rating - output shaft: | 1729 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

