How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AJ: | 5.88 |
| BD: | 6.5 | AG: | 7.5 |
| B: | 8.12 | AK: | 4.5 |
| RQ: | 5.32 in | AD: | 6.53 |
| LQ: | 5.95 in | D: | 3.25 |
| AE1: | 0.6 | AE2: | 0.36 |
| T: | 1.75 | C: | 8.88 in |
| V: | 2.756 in | F: | 4 |
| BE: | 0.38 in | J: | 7 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.41 |
Technical Specifications
| Model Code: | HMQ830 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.093 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Output RPM: | 350 |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1729 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

