Grove Gear W8300573.31 - HMQ830-05-H1-140-31
Part #:W8300573.31
Catalog #:HMQ830-05-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AG: | 7.5 |
| J: | 7 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| D: | 3.25 | AE1: | 0.6 |
| BD: | 6.5 | G: | 2 |
| V: | 2.756 in | LQ: | 5.95 in |
| I: | 4.84 in | RQ: | 5.32 in |
| F: | 4 | T: | 1.938 |
| BF: | 0.41 | C: | 8.88 in |
| B: | 8.12 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 0.875 | Bore Code: | 31 |
| Series Code: | GR | Output Key: | 1/2 X 3.38 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 9.093 |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1729 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Model Code: | HMQ830 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

