Grove Gear W8300577.28 - HMQ830-20-H1-140-28
Part #:W8300577.28
Catalog #:HMQ830-20-H1-140-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | BE: | 0.38 in |
| C: | 8.88 in | AJ: | 5.88 |
| V: | 2.756 in | T: | 1.75 |
| D: | 3.25 | BF: | 0.41 |
| AK: | 4.5 | AE2: | 0.36 |
| AE1: | 0.6 | B: | 8.12 |
| G: | 2 | RQ: | 5.32 in |
| Center Distance (in): | 3 in | J: | 7 in |
| BD: | 6.5 | F: | 4 |
| I: | 4.84 in | LQ: | 5.95 in |
| AD: | 6.53 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 3.947 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Model Code: | HMQ830 | Output RPM: | 87 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

