Grove Gear W8300581.20 - HMQ830-50-H1-140-20
Part #:W8300581.20
Catalog #:HMQ830-50-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | D: | 3.25 |
| AE2: | 0.36 | BD: | 6.5 |
| AJ: | 5.88 | LQ: | 5.95 in |
| RQ: | 5.32 in | AE1: | 0.6 |
| I: | 4.84 in | T: | 1.25 |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | F: | 4 |
| AD: | 6.53 | B: | 8.12 |
| C: | 8.88 in | J: | 7 in |
| AG: | 7.5 | G: | 2 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.915 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Model Code: | HMQ830 | Series Code: | GR |
| Bore Code: | 20 | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

