How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | T: | 1.188 |
| AD: | 6.53 | J: | 7 in |
| G: | 2 | AG: | 7.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 3.25 | LQ1: | 6.56 in |
| F: | 4 | B: | 8.12 |
| I: | 4.84 in | RQ: | 6.06 in |
| C: | 8.88 in | V: | 2.756 in |
| BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1729 | Output Diameter (in): | 1.188 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ830 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 9.093 |
| Ratio Range: | 5:1 | Assembly: | HMQ-H1 |
| Output RPM: | 350 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1544 in/lbs |

