Grove Gear W8300597.24 - HMQ830-05-H1-210-24
Part #:W8300597.24
Catalog #:HMQ830-05-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | T: | 1.5 |
| C: | 8.88 in | AE2: | 0.36 |
| D: | 3.25 | BF: | 0.53 |
| AJ: | 7.25 | AG: | 7.5 |
| G: | 2 | BE1: | 0.5 in |
| F: | 4 | I: | 4.84 in |
| BD: | 9 | AD: | 6.53 |
| Center Distance (in): | 3 in | V: | 2.756 in |
| J: | 7 in | B: | 8.12 |
| RQ: | 6.06 in | AE1: | 0.6 |
| AK: | 8.5 |
Technical Specifications
| Motor Frame Size: | 210 | Output Diameter (in): | 1.5 in |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1729 | Input HP @ 1750 RPM: | 9.093 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Ratio: | 5:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.00 | Model Code: | HMQ830 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-H1 | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

