Grove Gear W8300598.19 - HMQ830-7.5-H1-210-19
Part #:W8300598.19
Catalog #:HMQ830-7.5-H1-210-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | T: | 1.188 |
| AE2: | 0.36 | BF: | 0.53 |
| V: | 2.756 in | AD: | 6.53 |
| F: | 4 | Center Distance (in): | 3 in |
| AJ: | 7.25 | I: | 4.84 in |
| LQ1: | 6.56 in | AG: | 7.5 |
| C: | 8.88 in | G: | 2 |
| B: | 8.12 | BD: | 9 |
| RQ: | 6.06 in | BE1: | 0.5 in |
| AE1: | 0.6 | AK: | 8.5 |
| J: | 7 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Output RPM: | 233 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-H1 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.879 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | GR | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1944 | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

