Grove Gear W8300598.23 - HMQ830-7.5-H1-210-23
Part #:W8300598.23
Catalog #:HMQ830-7.5-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | C: | 8.88 in |
| B: | 8.12 | BE1: | 0.5 in |
| I: | 4.84 in | AK: | 8.5 |
| AJ: | 7.25 | RQ: | 6.06 in |
| AD: | 6.53 | D: | 3.25 |
| BD: | 9 | V: | 2.756 in |
| T: | 1.438 | AG: | 7.5 |
| F: | 4 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | G: | 2 |
| BF: | 0.53 | AE1: | 0.6 |
| AE2: | 0.36 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Model Code: | HMQ830 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1944 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 210 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 6.879 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

