How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AE1: | 0.6 |
| B: | 8.12 | T: | 1.5 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.36 |
| AK: | 8.5 | AD: | 6.53 |
| LQ1: | 6.56 in | F: | 4 |
| BE1: | 0.5 in | AG: | 7.5 |
| D: | 3.25 | V: | 2.756 in |
| I: | 4.84 in | G: | 2 |
| BD: | 9 | RQ: | 6.06 in |
| C: | 8.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | GR | Model Code: | HMQ830 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1944 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.00 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.879 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.375 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

