How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.6 |
| BD: | 9 | Center Distance (in): | 3 in |
| B: | 8.12 | AE2: | 0.36 |
| D: | 3.25 | G: | 2 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| AK: | 8.5 | C: | 8.88 in |
| RQ: | 6.06 in | J: | 7 in |
| AG: | 7.5 | BF: | 0.53 |
| V: | 2.756 in | I: | 4.84 in |
| F: | 4 | AD: | 6.53 |
| T: | 1.625 |
Technical Specifications
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 1944 |
| Center Distance (in): | 3.00 | Bore Code: | 26 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 233 | Model Code: | HMQ830 |
| Input HP @ 1750 RPM: | 6.879 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

