How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | J: | 7 in |
| G: | 2 | AK: | 8.5 |
| T: | 1.938 | C: | 8.88 in |
| BE1: | 0.5 in | D: | 3.25 |
| BF: | 0.53 | BD: | 9 |
| I: | 4.84 in | AD: | 6.53 |
| LQ1: | 6.56 in | F: | 4 |
| AJ: | 7.25 | AE2: | 0.36 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| B: | 8.12 | AE1: | 0.6 |
| RQ: | 6.06 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HMQ830 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 1944 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Output RPM: | 233 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.879 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.00 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Bore Code: | 31 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

