How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.53 |
| Center Distance (in): | 3 in | T: | 1.25 |
| I: | 4.84 in | LQ1: | 6.56 in |
| F: | 4 | BD: | 9 |
| AG: | 7.5 | V: | 2.756 in |
| J: | 7 in | AE2: | 0.36 |
| BE1: | 0.5 in | B: | 8.12 |
| BF: | 0.53 | RQ: | 6.06 in |
| AK: | 8.5 | C: | 8.88 in |
| AJ: | 7.25 | G: | 2 |
| D: | 3.25 |
Technical Specifications
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 6.151 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ830 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2147 | Bore Code: | 20 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output RPM: | 175 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs |

