How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | B: | 8.12 |
| T: | 1.625 | BE1: | 0.5 in |
| G: | 2 | LQ1: | 6.56 in |
| F: | 4 | AK: | 8.5 |
| AG: | 7.5 | BF: | 0.53 |
| J: | 7 in | AJ: | 7.25 |
| AE1: | 0.6 | BD: | 9 |
| AE2: | 0.36 | D: | 3.25 |
| Center Distance (in): | 3 in | RQ: | 6.06 in |
| I: | 4.84 in | AD: | 6.53 |
| C: | 8.88 in |
Technical Specifications
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HMQ830 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2147 |
| Bore Code: | 26 | Ratio Range: | 10:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 6.151 | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2037 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

