How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AK: | 8.5 |
| B: | 8.12 | T: | 1.5 |
| BD: | 9 | AE1: | 0.6 |
| V: | 2.756 in | LQ1: | 6.56 in |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | AG: | 7.5 |
| J: | 7 in | AE2: | 0.36 |
| BF: | 0.53 | RQ: | 6.06 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| I: | 4.84 in | AJ: | 7.25 |
| F: | 4 |
Technical Specifications
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2549 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 4.843 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ830 | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Center Distance (in): | 3.00 |
| Output RPM: | 116 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs |

