How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 6.56 in |
| B: | 8.12 | C: | 8.88 in |
| T: | 1.625 | V: | 2.756 in |
| AE2: | 0.36 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 7.5 |
| G: | 2 | BD: | 9 |
| J: | 7 in | I: | 4.84 in |
| RQ: | 6.06 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| AE1: | 0.6 | AD: | 6.53 |
| F: | 4 |
Technical Specifications
| Bore Code: | 26 | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Model Code: | HMQ830 | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2549 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Code: | GR |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output RPM: | 116 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.843 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs |

