How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 3.25 |
| G: | 2 | BD: | 9 |
| AJ: | 7.25 | J: | 7 in |
| F: | 4 | BF: | 0.53 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AD: | 6.53 | RQ: | 6.06 in |
| AE2: | 0.36 | I: | 4.84 in |
| B: | 8.12 | AK: | 8.5 |
| LQ1: | 6.56 in | AG: | 7.5 |
| T: | 1.25 | V: | 2.756 in |
| C: | 8.88 in |
Technical Specifications
| Model Code: | HMQ830 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.947 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Output RPM: | 87 |
| Center Distance (in): | 3.00 | Assembly: | HMQ-H1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

