Grove Gear W8300601.24 - HMQ830-20-H1-210-24
Part #:W8300601.24
Catalog #:HMQ830-20-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.06 in | AJ: | 7.25 |
| F: | 4 | G: | 2 |
| AE1: | 0.6 | I: | 4.84 in |
| LQ1: | 6.56 in | D: | 3.25 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| V: | 2.756 in | J: | 7 in |
| T: | 1.5 | C: | 8.88 in |
| AD: | 6.53 | AE2: | 0.36 |
| BF: | 0.53 | BD: | 9 |
| B: | 8.12 | AK: | 8.5 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 3.00 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.947 |
| Series Code: | GR | Bore Code: | 24 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Output RPM: | 87 | No. of Gear Reductions: | Single |
| Model Code: | HMQ830 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.5 in | Output Torque Rating (in-lb): | 2454 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

