How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | AE2: | 0.36 |
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 4 | RQ: | 6.06 in |
| I: | 4.84 in | D: | 3.25 |
| AD: | 6.53 | T: | 1.625 |
| AK: | 8.5 | J: | 7 in |
| G: | 2 | V: | 2.756 in |
| B: | 8.12 | AE1: | 0.6 |
| BF: | 0.53 | C: | 8.88 in |
| BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.947 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Series Code: | GR | Gear Type: | Worm |
| Model Code: | HMQ830 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Output RPM: | 87 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.00 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

