How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | V: | 2.756 in |
| BE1: | 0.5 in | RQ: | 6.06 in |
| AK: | 8.5 | D: | 3.25 |
| I: | 4.84 in | AG: | 7.5 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| BD: | 9 | AE1: | 0.6 |
| F: | 4 | J: | 7 in |
| AD: | 6.53 | AJ: | 7.25 |
| B: | 8.12 | C: | 8.88 in |
| AE2: | 0.36 | G: | 2 |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 3.947 |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Model Code: | HMQ830 | Assembly: | HMQ-H1 |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output RPM: | 87 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2454 in/lbs |

