How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| AE2: | 0.36 | BD: | 9 |
| F: | 4 | J: | 7 in |
| V: | 2.756 in | AJ: | 7.25 |
| C: | 8.88 in | RQ: | 6.06 in |
| I: | 4.84 in | G: | 2 |
| D: | 3.25 | B: | 8.12 |
| T: | 1.25 | BF: | 0.53 |
| AD: | 6.53 | AK: | 8.5 |
| AG: | 7.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.879 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | H1 | Ratio: | 30:1 |
| Bore Code: | 20 | Ratio Range: | 30:1 |
| Series Code: | GR | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output RPM: | 58 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | HMQ830 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

