Grove Gear W8300603.23 - HMQ830-30-H1-210-23
Part #:W8300603.23
Catalog #:HMQ830-30-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | D: | 3.25 |
| J: | 7 in | AD: | 6.53 |
| AJ: | 7.25 | LQ1: | 6.56 in |
| AE1: | 0.6 | G: | 2 |
| AK: | 8.5 | F: | 4 |
| BD: | 9 | T: | 1.438 |
| B: | 8.12 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.756 in |
| RQ: | 6.06 in | BF: | 0.53 |
| AG: | 7.5 | AE2: | 0.36 |
| BE1: | 0.5 in |
Technical Specifications
| Model Code: | HMQ830 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 58 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.879 |
| Motor Frame Size: | 210 | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Bore Code: | 23 | Output Shaft Direction: | H1 |
| Input Bore (C Face): | 1.375 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |

