How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| C: | 8.88 in | AG: | 7.5 |
| D: | 3.25 | J: | 7 in |
| I: | 4.84 in | V: | 2.756 in |
| AJ: | 7.25 | F: | 4 |
| B: | 8.12 | AK: | 8.5 |
| AE1: | 0.6 | G: | 2 |
| T: | 1.5 | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
| RQ: | 6.06 in | AD: | 6.53 |
| AE2: | 0.36 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Motor Frame Size: | 210 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 24 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ830 | Output RPM: | 58 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.879 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

