How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AK: | 8.5 |
| J: | 7 in | AD: | 6.53 |
| BF: | 0.53 | BE1: | 0.5 in |
| RQ: | 6.06 in | D: | 3.25 |
| AE1: | 0.6 | AG: | 7.5 |
| BD: | 9 | T: | 1.938 |
| I: | 4.84 in | LQ1: | 6.56 in |
| B: | 8.12 | C: | 8.88 in |
| F: | 4 | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2 |
| AE2: | 0.36 |
Technical Specifications
| Bore Code: | 31 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.879 | Center Distance (in): | 3 |
| Motor Frame Size: | 210 | Series Code: | GR |
| Model Code: | HMQ830 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Output RPM: | 58 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

