How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 7.5 |
| AK: | 8.5 | J: | 7 in |
| V: | 2.756 in | D: | 3.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| F: | 4 | AJ: | 7.25 |
| LQ1: | 6.56 in | AD: | 6.53 |
| BF: | 0.53 | BD: | 9 |
| B: | 8.12 | RQ: | 6.06 in |
| AE2: | 0.36 | T: | 1.188 |
| G: | 2 | AE1: | 0.6 |
| C: | 8.88 in |
Technical Specifications
| Bore Code: | 19 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-H1 |
| Center Distance (in): | 3 | Output RPM: | 43 |
| Model Code: | HMQ830 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Series Code: | GR |
| Input HP @ 1750 RPM: | 2.251 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

