How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 7.5 |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 3.25 | LQ1: | 6.56 in |
| B: | 8.12 | AD: | 6.53 |
| AE2: | 0.36 | V: | 2.756 in |
| F: | 4 | BE1: | 0.5 in |
| I: | 4.84 in | AE1: | 0.6 |
| T: | 1.25 | RQ: | 6.06 in |
| C: | 8.88 in | BD: | 9 |
| Center Distance (in): | 3 in | G: | 2 |
| J: | 7 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.251 | Output Shaft Direction: | H1 |
| Ratio: | 40:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Assembly: | HMQ-H1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Series Code: | GR |
| Bore Code: | 20 | Product Type: | Right Angle |
| Model Code: | HMQ830 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Output RPM: | 43 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs |

